2.56.2 IPCx_SetIRQHandler Function
C
void IPCx_SetIRQHandler(ipc_irq_mask_t irq, IPC_CALLBACK handler, uintptr_t context);
Summary
Registers the callback function for interrupt handler
Description
This function sets the callback function which will be called from interrupt handler
Precondition
None.
Parameters
Param | Description |
---|---|
irq | interrupt number |
callback | a pointer to the function to be called when value is reached. Use NULL to Unregister the compare callback |
context | a pointer to user defined data to be used when the callback function is called. NULL can be passed if no data needed |
Returns
None.
Example
void APP_IPC_Handler(uintptr_t context) { } IPC0_SetIRQHandler(15U, &APP_IPC_Handler, (uintptr_t)NULL);
Remarks
None.