2.75.1 PCR_Initialize Function
C
void PCR_Initialize (void)
Summary
Initializes the PCR module based on MCC configuration
Description
Initializes the PCR module based on MCC configuration. This routine is called by the SYS_Initialize() routine and application need not be called by the application.
Precondition
None
Parameters
None
Returns
None
Example
PCR_Initialize();
Remarks
None