2.57.6 PLIB_L2CC_CleanCacheByAddr Function
C
void PLIB_L2CC_CleanCacheByAddr(uint32_t *addr, uint32_t size);
Summary
Flushes L2 cache entries.
Description
This function will flush all dirty cache entries within the given address range.
Precondition
PLIB_L2CC_Initialize has been called.
Parameters
Param | Description |
---|---|
addr | The start address of the memory range to be cleaned |
size | The size of the memory range to be cleaned |
Returns
None.
Example
PLIB_L2CC_CleanCacheByAddr(dmaMem, dmaMemSize);