2.30.30 DMAC_CRC_MODE Enum

C

typedef enum
{
    /* Default Operating mode */
    DMAC_CRC_MODE_DEFAULT = 0x0,
    
    /* Reserved */
    DMAC_CRC_MODE_RESERVED = 0x1,
    
    /* Memory CRC monitor operating mode */
    DMAC_CRC_MODE_MEMORY_MONITOR = 0x2,
    
    /* Memory CRC generation operating mode */
    DMAC_CRC_MODE_MEMORY_GEN = 0x3
    
} DMAC_CRC_MODE;

Summary

Enumeration of Supported CRC modes

Description

This data type provides an enumeration of supported CRC modes.

These enumerations should be used while filling the DMAC_CRC_SETUP data structure and only in DMA Mode

Remarks

None.