2.14.2 CLK_Core0ClkConfig Function

C

void CLK_Core0ClkConfig(CPU0_CLK_SRC clkSrc, CPU0_CLK_PRESCALER prescaler, bool mck0DivBy2, 
bool mck0Div2By2);

Summary

Configures core 0 clock

Description

This function configures core 0 clock parameters run-time.

Precondition

None.

Parameters

ParamDescription
clkSrcCPU0 clock source
prescalerCPU0 clock prescaler
mck0DivBy2MCK0 clock frequency division for MCK0DIV clock
mck0Div2By2MCK0 clock frequency division for MCK0DIV2 clock

Returns

None

Example

CLK_Initialize();
CLK_Core0ClkConfig(CPU0_CLK_SRC_MAINCK, CPU0_CLK_PRESCALER_CLK_1, 2U, 1U);

Remarks

Application must take care of dependencies when clock parameters are changed run-time.