2.67.3 NMIC_SOURCE Enum
C
typedef enum { NMIC_SOURCE_NMI = 0x01, // External NMI NMIC_SOURCE_CPU_FAIL = 0x02, // Wrong CPU Frequency Monitor Detection NMIC_SOURCE_XTAL_12M_FAIL = 0x04, // Fast XTAL Clock Failure Detection NMIC_SOURCE_XTAL_32K_FAIL = 0x08, // Slow XTAL 32KHZ Clock Failure Detection NMIC_SOURCE_VDDCORE_FAIL = 0x10, // VDDCORE Brownout Detector Failure Detection NMIC_SOURCE_NOFIX_TCM = 0x20, // TCM non fixable error Detection NMIC_SOURCE_NOFIX_HEMC = 0x40, // HEMC non fixable error detection NMIC_SOURCE_NOFIX_HEFC = 0x80, // HEFC non fixable error detection NMIC_SOURCE_NOFIX_FlexRAM = 0x100 // FlexRam non fixable error detection } NMIC_SOURCE;
Summary
Defines the data type for the NMIC_SOURCE Mask.
Description
This is used to set up NMIC interrupt.
Remarks
None.