2.18.5 CORETIMER_CompareSet Function
C
void CORETIMER_CompareSet(uint32_t compare);
Summary
Sets the compare value of a Core timer.
Description
This function writes the compare value. When timer counter matches compare value counter is reset and interrupt can be generated.
Precondition
CORETIMER_Initialize() function must have been called first.
Parameters
Param | Description |
---|---|
compare | new compare value to set for timer |
Returns
None.
Example
uint32_t compare = 0x100;
CORETIMER_Initialize();
CORETIMER_CompareSet(compare);
Remarks
This API is generated for non-periodic interrupt mode only.