2.69.9 NVM_ProgramFlashSwapBank Function

C

void NVM_ProgramFlashSwapBank( void )

Summary

Swaps the Program Flash Bank 2

Description

This function will map the Program flash bank 2 to lower region. This function should be placed in boot flash memroy and needs to be called from boot flash memory after reset before jumping to program flash memory.

Precondition

None

Parameters

None

Returns

None.

Example

NVM_ProgramFlashSwapBank();