2.19.4 CRC_SETUP Struct
C
typedef struct { /* CRCCON[LENDIAN]: The input data is bit reversed (reflected input) when enabled */ bool reverse_crc_input; /* CRCCON[PLEN]: Determines the length of the polynomial (8, 16, 32) */ uint8_t polynomial_length; /* CRCXOR: Polynomial for calculating the CRC */ uint32_t polynomial; /* The calculated CRC is bit reversed (reflected output) before final XOR */ bool reverse_crc_output; /* The XOR value used to generate final CRC output */ uint32_t final_xor_value; } CRC_SETUP;
Summary
Fundamental data object that represents CRC setup parameters.
Description
This data type provides parameters to configure the CRC engine to calculate a CRC value
Remarks
None.