2.73.9 otpc_error_code_t Enum
C
typedef enum { /* definitions of error code */ OTPC_NO_ERROR = 0x00, OTPC_ERROR_HW_WRITE_DISABLED = 0x01, OTPC_ERROR_PACKET_OVERLAPPED = 0x02, OTPC_ERROR_CANNOT_ACTIVATE_EMULATION = 0x03, OTPC_ERROR_PACKET_NOT_FOUND = 0x04, OTPC_ERROR_BUFFER_OVERFLOW = 0x05, OTPC_ERROR_PACKET_INVALIDATED = 0x06, OTPC_CANNOT_START_PROGRAMMING = 0x09, OTPC_CANNOT_START_READING = 0x0A, OTPC_PACKET_TOO_BIG = 0x0B, OTPC_FLUSHING_DID_NOT_END = 0x0C, OTPC_READING_DID_NOT_START = 0x0D, OTPC_READING_DID_NOT_STOP = 0x0E, OTPC_CANNOT_LOCK = 0x0F, OTPC_CANNOT_INVALIDATE = 0x10, OTPC_CANNOT_REFRESH = 0x11, OTPC_CANNOT_TRANSFER_KEY = 0x12, OTPC_CANNOT_START_HIDING = 0x13, OTPC_CANNOT_PERFORM_HIDING = 0x14, OTPC_ERROR_PACKET_IS_INVALID = 0x15, OTPC_ERROR_BAD_HEADER = 0x16 }otpc_error_code_t;
Summary
Identifies OTPC error codes.
Description
This enumeration identifies OTPC error codes.
Remarks
None.