2.11.23 CCT_CALLBACK Typedef

C

typedef void (*CCT_CALLBACK)(uintptr_t context);

Summary

Defines the data type and function signature for the CCT peripheral callback function.

Description

This data type defines the function signature for the CCT peripheral callback function. The CCT peripheral will call back the client's function with this signature for various capture/compare events.

Precondition

CCT_Initialize() function must have been called first.

Parameters

ParamDescription
contextA value (usually a pointer) which is passed (unused) into the function identified by the callback parameter

Returns

None

Example

void cct_capture_callback(uintptr_t context)
{
    /* Capture event callback */
}

CCT_Capture0CallbackRegister(cct_capture_callback, 0);

Remarks

None