2.96.7 RTT_DisableInterrupt Function

C

void RTT_DisableInterrupt(RTT_INTERRUPT_TYPE type);

Summary

Disable RTT interrupts

Description

This function is used to disable periodic and alarm interrupts

Precondition

None.

Parameters

ParamDescription
typeInterrupt to be disabled

Returns

None.

Example

//disable Alarm interrupt for RTT
RTT_DisableInterrupt(RTT_ALARM);