2.117.8 TMR1_InterruptEnable Function

C

void TMR1_InterruptEnable(void);

Summary

Enable TMR overflow interrupt

Description

This function enables overflow TMR interrupt.

Precondition

TMR1_Initialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TMR1_Initialize();
TMR1_InterruptEnable();

Remarks

None.