2.126.20 XDMAC_DESCRIPTOR_VIEW_2 Struct
C
typedef struct {
/* Next Descriptor Address number. */
uint32_t mbr_nda;
/* Micro-block Control Member. */
XDMAC_MICRO_BLOCK_CONTROL mbr_ubc;
/* Source Address Member. */
uint32_t mbr_sa;
/* Destination Address Member. */
uint32_t mbr_da;
/* Configuration Register. */
/* TODO: Redefine type to XDMAC_CC white updating to N type */
uint32_t mbr_cfg;
} XDMAC_DESCRIPTOR_VIEW_2;
Summary
Defines the descriptor view 2 available for master transfer.
Description
This data type defines the descriptor view 2 .
Remarks
This feature may not be available on all devices. Refer to the specific device data sheet to determine availability.