2.108.16 SEFCx_GpnvmBitSet Function
C
__longramfunc__ void SEFCx_GpnvmBitSet(uint8_t GpnvmBitNumber)
Summary
Sets the GPNVM bit
Description
This function sets the given bit of the GPNVM
Precondition
None.
Parameters
| Param | Description |
|---|---|
| GpnvmBitNumber | Bit number |
Returns
None.
Example
SEFC0_GpnvmBitSet(0U);
Remarks
This function is executed from RAM