2.108.7 SEFCx_IsBusy Function
C
bool SEFCx_IsBusy(void) // x - Instance of the SEFC peripheral
Summary
Returns the current status of SEFCx controller.
Description
This function is used to check is SEFCx is busy or not
Precondition
None.
Parameters
None.
Returns
true - If SEFCx peripheral is busy doing an operation.
false - If SEFCx peripheral is ready to accept new request..
Example
SEFC0_SectorErase( 0x500000 );
while(SEFC0_IsBusy());