2.108.19 SEFCx_UserSignatureWrite Function
C
bool SEFCx_UserSignatureWrite(void *data, uint32_t length, SEFC_USERSIGNATURE_BLOCK block, SEFC_USERSIGNATURE_PAGE page);
Summary
Writes the user signature of length bytes
Description
This function writes the user signature of the length bytes at the given block number and page number
Precondition
None.
Parameters
| Param | Description |
|---|---|
| data | user signature |
| length | length of the user signature |
| block | block number |
| page | page number |
Returns
true: request successful
false: request failed
Example
static uint8_t userSignBuffWr[USERSIGN_BUFFER_SIZE]; // Write User Signature SEFC0_UserSignatureWrite((uint32_t *)userSignBuffWr, sizeof(userSignBuffWr) >> 2, BLOCK_0, PAGE_0);
Remarks
None.