2.108.24 SEFCx_WriteProtectionGet Function
C
uint32_t SEFCx_WriteProtectionGet(void);
Summary
Reads the write protection mode
Description
This function reads the write protection mode
Precondition
None.
Parameters
NoneReturns
mode of the write protection
Example
uint32_t wp; wp = SEFC0_WriteProtectionGet();
Remarks
None.