2.108.6 SEFCx_ErrorGet Function
C
SEFC_ERROR SEFCx_ErrorGet( void ) // x - Instance of the SEFC peripheral
Summary
Returns the error encountered by SEFCx controller.
Description
This function is used to check error encountered by SEFCx controller. Return value can be mapped to SEFC_ERROR to identify particular error.
Precondition
None.
Parameters
None
Returns
SEFC_ERROR - SEFC controller error type
Example
uint32_t error = SEFC0_ErrorGet();