2.108.18 SEFCx_UserSignatureRead Function
C
bool SEFCx_UserSignatureRead(uint32_t *data, uint32_t length, SEFC_USERSIGNATURE_BLOCK block, SEFC_USERSIGNATURE_PAGE page);
Summary
Reads the user signature data of length bytes
Description
This function reads the user signature data of length bytes from the given block number and page number
Precondition
None.
Parameters
| Param | Description |
|---|---|
| data | user signature |
| length | length of the user signature |
| block | block number |
| page | page number |
Returns
status of operation
Example
static uint8_t userSignBuffWr[USERSIGN_BUFFER_SIZE];
static uint8_t userSignBuffRd[USERSIGN_BUFFER_SIZE] = {0};
// Write User Signature
SEFC0_UserSignatureWrite((uint32_t *)userSignBuffWr, sizeof(userSignBuffWr) >> 2, BLOCK_0, PAGE_0);
// Read User Signature
if (SEFC0_UserSignatureRead((uint32_t *)userSignBuffRd, sizeof(userSignBuffRd) >> 2, BLOCK_0, PAGE_0) == false)
{
//error
}
Remarks
None.