2.108.23 SEFCx_WriteProtectionSet Function
C
void SEFCx_WriteProtectionSet(uint32_t mode);
Summary
Writes the write protection mode
Description
This function writes the write protection mode
Precondition
None.
Parameters
| Param | Description |
|---|---|
| mode | write protection mode |
Returns
None.
Example
uint32_t wp = SEFC0_WriteProtectionGet();
wp &= ~SEFC_EEFC_WPMR_USRWP_Msk;
SEFC0_WriteProtectionSet(wp);
Remarks
None.