2.108.15 SEFCx_GpnvmBitRead Function
C
__longramfunc__ uint32_t SEFCx_GpnvmBitRead(void)
Summary
Reads GPNVM bits
Description
This function reads GPNVM bits
Precondition
None.
Parameters
None
Returns
32-bit GPNVM bit
Example
uint32_t param; param = SEFC0_GpnvmBitRead();
Remarks
It reads first 32 GPNVM bits, the following reads provide the next 32 GPNVM bits as long as it is meaningful. This function is executed from RAM