2.108.17 SEFCx_UniqueIdentifierRead Function
C
bool SEFC0_UniqueIdentifierRead(uint32_t *data, uint32_t length);
Summary
Reads the unique identifier of length bytes
Description
This function reads the unique identifier of length bytes from unique identifier area
Precondition
None.
Parameters
| Param | Description |
|---|---|
| data | unique identifier read from memory |
| length | length of unique identifier |
Returns
true: request successful
false: request failed
Example
Remarks
During this sequence, the software cannot be fetched from the Flash.