2.108.4 SEFCx_PageWrite Function
C
bool SEFCx_PageWrite( uint32_t* data, uint32_t address ) // x - Instance of the SEFC peripheral
Summary
Writes data of size equivalent to page size to a given FLASH address.
Description
This function takes a 32-bit address, a pointer to data of size equivalent to page size and writes it to the given location in FLASH memory.
Precondition
Validate if SEFCx controller is ready to accept new request by calling SEFCx_IsBusy() The Page to be written should be in Erased State.
Parameters
| Param | Description |
|---|---|
| address | FLASH address to be modified |
| data | pointer to data buffer |
Returns
Always returns true.
Example
SEFC0_PageWrite( (uint32_t *) buffer, 0x500000);
while(SEFC0_IsBusy());
Remarks
Application needs to poll for busy bit or wait for callback to be called before sending next request.