2.54.16 HSMCI_DATA_TRANSFER_TYPE Enum
C
typedef enum
{
// Single block data transfer
HSMCI_DATA_TRANSFER_TYPE_SINGLE = 0,
// Multiple blocks data transfer
HSMCI_DATA_TRANSFER_TYPE_MULTI,
}HSMCI_DATA_TRANSFER_TYPE;
Summary
The enumeration lists single or multi block data transfer type.
Description
The enumeration is used to identify the single or multi block data transfer type.
Remarks
None.