2.54.22 HSMCI_READ_RESPONSE_REG Enum
C
typedef enum
{
// Read response register 0
HSMCI_READ_RESP_REG_0 = 0,
// Read response register 1
HSMCI_READ_RESP_REG_1,
// Read response register 2
HSMCI_READ_RESP_REG_2,
// Read response register 3
HSMCI_READ_RESP_REG_3,
// Read all the response registers
HSMCI_READ_RESP_REG_ALL
} HSMCI_READ_RESPONSE_REG;
Summary
The enumeration lists the response registers that can be read for a given command.
Description
The enumeration is used to identify the response register that the application wants to read using the HSMCI_ResponseRead() API
Remarks
None.