2.54.11 HSMCI_Initialize Function
C
void HSMCI_Initialize( void )
Summary
Initializes the HSMCI peripheral and the internal data structures used by the peripheral library.
Description
This function initializes the HSMCI peripheral. The HSMCI peripheral is initialized in 1 bit mode and the HSMCI clock is set to 400 kHz. After the initialization, CMD0 is sent to set the card into idle state. This function also initializes the internal data structures used by the peripheral library.
Precondition
None.
Parameters
None.
Returns
None.
Example
HSMCI_Initialize();
Remarks
None.