2.54.23 HSMCI_XFER_STATUS Enum
C
typedef enum
{
// Command transfer completed
HSMCI_XFER_STATUS_CMD_COMPLETED = 0x01,
// Data transfer completed
HSMCI_XFER_STATUS_DATA_COMPLETED = 0x02
}HSMCI_XFER_STATUS;
Summary
The enumeration lists the status of the transfer.
Description
The enumeration is passed by the HSMCI PLIB in the application event handler to allow the application to identify if the event handler is called on completion of command or data
Remarks
None.