2.54.25 HSMCI_CMD_ERROR Macro
C
#define HSMCI_CMD_ERROR (HSMCI_SR_RTOE_Msk | HSMCI_SR_RENDE_Msk | HSMCI_SR_RDIRE_Msk | HSMCI_SR_RINDE_Msk | HSMCI_SR_RCRCE_Msk)
Summary
The macro is a bit wise OR of all the possible errors corresponding to a command transfer.
Description
This macro is a bit wise OR of all the possible errors corresponding to a command transfer. This may be used by the application to test if the command transfer completed with or without errors by ANDing this macro with the return value of the HSMCI_CommandErrorGet() function.
Remarks
None.