2.54.12 HSMCI_ModuleInit Function
C
void HSMCI_ModuleInit( void )
Summary
Initializes the HSMCI peripheral.
Description
This function initializes the HSMCI peripheral. The HSMCI peripheral is initialized in 1 bit mode and the HSMCI clock is set to 400 kHz. After the initialization, CMD0 is sent to set the card into idle state. This function may be called at run time to re-initialize the peripheral to the initial state.
Precondition
None.
Parameters
None.
Returns
None.
Example
HSMCI_ModuleInit();
Remarks
None.