2.54.19 HSMCI_ERROR_FLAGS Enum
C
typedef enum { //HSMCI command timeout error HSMCI_CMD_TIMEOUT_ERROR = 0x0001, //HSMCI command CRC error HSMCI_CMD_CRC_ERROR = 0x0002, //HSMCI command end-bit error HSMCI_CMD_END_BIT_ERROR = 0x0004, //HSMCI command index error HSMCI_CMD_INDEX_ERROR = 0x0008, //HSMCI data timeout error HSMCI_DATA_TIMEOUT_ERROR = 0x0010, //HSMCI data CRC error HSMCI_DATA_CRC_ERROR = 0x0020, //HSMCI data underrun error HSMCI_DATA_UNDERRUN_ERROR = 0x0040, //HSMCI data overrun error HSMCI_DATA_OVERRUN_ERROR = 0x0080, }HSMCI_ERROR_FLAGS;
Summary
The enumeration lists the possible error types for a command and data transfer.
Description
The enumeration is used to identify the error in command and data transfer. The application should use the enumerators in the enum-list to identify the error flags reported by the HSMCI_CommandErrorGet() and HSMCI_DataErrorGet() APIs.
Remarks
None.