2.121.57 TCCx_PWMInitialize Function
C
/* x = TCC instance number */ void TCCx_PWMInitialize ( void );
Summary
Initializes given instance of TCC
Description
This function initializes given instance of TCC in PWM mode with the options configured in MCC GUI.
Precondition
MCC GUI should be configured with the desired values.
Parameters
None.
Returns
None.
Example
TCC0_PWMInitialize();
Remarks
This function must be called before any other TCC function is called. This function is normally only be called once during system initialization. Call TCCx_PWMStart to start the counter.