2.121.56 TCCx_CaptureStatusGet Function

C

/* x = TCC instance number */
uint32_t TCCx_CaptureStatusGet( void );

Summary

Reads status capture operation.

Description

This function reads the capture status.

Precondition

TCCx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

Status of capture operation.

Example

uint32_t captureStatus ;
TCC0_CaptureInitialize();
TCC0_CaptureStart();
captureStatus = TCC0_CaptureStatusGet();

Remarks

None.