10.2.3.10 DMA High and Low Address Extended Limit Register

Note: This register contains the additional bits that allow for the DMA module's 24-bit access.
Name: DMAHIGHLOWH
Offset: 0xAEC

Bit 15141312111098 
 HADDRH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LADDRH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – HADDRH[23:16] DMA Extended High Address Limit bits

Bits 7:0 – LADDRH[23:16] DMA Extended Low Address Limit bits