5.7.1.7 Dspr2 Option
The -mdspr2 option informs the compiler to revision 2 of the MIPS DSP
Application Specific Extensions, which provided instructions designed to improve the
performance of DSP and media applications. When the option is in effect, the
preprocessor macros _mips_dsp and mips_dspr2 are
defined, and the _mips_dsp_rev macro is defined to be
2. This is the default action if no option is specified.
The -mno-dspr2 form of this option disables use of this extension.