5.7.1.3 Cci Option
The -mcci option enables the Microchip Common C Interface (CCI) compilation
mode.
Enabling this mode requests the compiler to check all source code and compiler options for compliance with the CCI. Code that complies with this interface can be more easily ported across all MPLAB XC compilers. Code or options that do not conform to the CCI will be flagged by compiler warnings.