5.7.1.2 Appio-debug Option
The -mappio-debug option enables the APPIN/APPOUT debugging library
functions for the Microchip debugger and in-circuit emulator. This feature allows you to
use the DBPRINTF() and related functions and macros as described in the
32-bit Language Tool Libraries document (DS51685).
Enable this option only when using a target PIC32 device that supports the APPIN/APPOUT feature.