5.7.1.14 Long-calls Option
The -mlong-calls option disables the use of the jal
instruction. Calling functions using this instruction is more efficient but requires the
caller and callee functions to be in the same 256 megabyte segment. This option has no
effect on abicalls code.
The -mno-long-calls form of this option allows the use of
jal instructions. This is the default action if no option is
specified.