40.7 I/O Electrical Specifications

Table 40-9. I/O Pin AC/DC Electrical Specifications(8)
AC - DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_25TRISEI/O pin Rise Time (Standard pins, Low Drv Strength, DRVSTR = 0)(6)——15nsVDDIO(min), CLOAD = 20 pF(max)(7)
I/O pin Rise Time (Standard pins, High Drv Strength, DRVSTR = 1)(6)——8ns
I/O pin Rise Time (High- Sink pins, Low Drv Strength, DRVSTR = 0) (5)——12ns
I/O pin Rise Time (High- Sink pins, High Drv Strength, DRVSTR = 1)(5)——11ns
DI_27TFALLI/O pin Fall Time (Standard pins, Low Drv Strength, DRVSTR = 0) (6)——15ns
I/O pin Fall Time (Standard pins, High Drv Strength, DRVSTR = 1) (6)——7ns
I/O pin Rise Time (High- Sink pins, Low Drv Strength, DRVSTR = 0) (5)——11ns
I/O pin Rise Time (High- Sink pins, High Drv Strength, DRVSTR = 1)(5)——10ns
Note:
  1. VIL source < (GND - 0.6). Characterized but not tested.
  2. 5.5V < VIH source ≤ 6.1V
  3. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.6) or VIL source < (GND - 0..6)).
  4. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the ‘absolute instantaneous’ sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES (i.e., RS) between input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND-0.6): RS ≥ absolute value of | ((VIL source - (GND - 0.6)) / IICL) |
    • For positive input voltages greater than (VDDIO +0.6): RS ≥ ((VIH source - (VDDIO +0.6))/ IICH)
    • For Vpin voltages >VDDIO +0.6 and <GND-0.6 then RS = the larger of the values calculated above
  5. The following pins are High-Sink pins and have different properties than standard pins: PA10, PA11, PB10, PB11.
  6. The following pins are TWIHS pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PC16, PC17, PA22, PA23. When used in SERCOM I2C mode, refer to I2CM_5/7 and I2CS_5/7 parameters.
  7. Rising and falling measurements given between 10% and 90%.
  8. The RESET pin has the same properties as standard GPIOs.