40.13 Analog-to-Digital Controller (ADC) Electrical Specifications

Table 40-15. ADC Single Ended Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single Ended Mode ADC Accuracy(4)
SADC_13aENOB(1, 2, 4)Effective Number of bits9.3——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD= 5.0V

SADC_13b9.3——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SADC_13c9.3——bits1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SADC_19cINL(4)Integral Nonlinearity-4.5—4.5LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 0 and

SAMPCTRL.REFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_31aGERR(4)Gain Error-16.0—4.32LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SAMPCTRL.OFFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_31b-18.0—7LSB 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SAMPCTRL.OFFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_31c-40.1—25.17LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 0 and

SAMPCTRL.REFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_31d-289.6—131.2LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V

SAMPCTRL.OFFCOMP = 0 and

SAMPCTRL.REFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_37aEOFF(4)Offset Error-53—58LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SAMPCTRL.OFFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_37b-50—62LSB 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SAMPCTRL.OFFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_37c-53—66LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 0 and

SAMPCTRL.REFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

SADC_37d-51—62LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V

SAMPCTRL.OFFCOMP = 0 and

SAMPCTRL.REFCOMP = 0,

SAMPCTRL.SAMPLEN[5:0] = 3

Single Ended Mode ADC Dynamic Performance(1,2,4)
SADC_53bSFDR(1, 2, 4)Spurious Free Dynamic Range64—— LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SADC_53c62——1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V VREF = VREFA = 3.0V
SADC_55aTHD(1,2,3,4)Total Harmonic Distortion——-621 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SADC_55b——-621 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). For example, FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Value taken over 7 harmonics.
  4. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
Table 40-16. ADC Differential Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Differential Mode ADC Accuracy(4)
DADC_13aENOB(1, 2, 4)Effective Number of bits10.4——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

DADC_13c10.3——bits1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

DADC_19cINL(4)Integral Nonlinearity-2.3—2.3LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

DADC_31aGERR(4)Gain Error-3.5—6LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SAMPCTRL.OFFCOMP = 1.

DADC_31b-6.0—8.0LSB 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SAMPCTRL.OFFCOMP = 1

DADC_31c-31.1—31.4LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

DADC_31d-278.3—132.7LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

DADC_37aEOFF(4)Offset Error-6.0—7.0LSB1 Msps REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SAMPCTRL.OFFCOMP = 1.

DADC_37b-8.0—9.0LSB 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SAMPCTRL.OFFCOMP = 1

DADC_37c-9.0—13.0LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

DADC_37d-7.0—10.0LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

DADC_43cTUE(4)Total Unadjusted Error2.1—11.2LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SAMPCTRL.OFFCOMP = 1 and

SAMPCTRL.REFCOMP = 1

Differential Mode ADC Dynamic Performance(1,2,4)
DADC_53bSFDR(1, 2, 4)Spurious Free Dynamic Range70—— LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

DADC_53c68——1 Msps REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

DADC_53d68——1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). For example, FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Value taken over 7 harmonics.
  4. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.