40.6 Standby Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY(1) | MCU IDD in Standby mode XOSC32K running RTC running at 1 kHz | 5.0V | 15.9 | 953 | µA | SRAM in Back Bias mode
(PM.STDBYCFG.BBIASHS = 0x1), Low-Power regulator used (PM.STDBYCFG.VREGSMODE = 0x2) |
| SPWR_3 | 3.3V | 14.4 | 950 | µA | |||
| SPWR_29 | MCU IDD in Standby mode XOSC32K stopped RTC stopped | 5.0V | 14.6 | 950 | µA | SRAM in Back Bias mode
(PM.STDBYCFG.BBIASHS = 0x1), Low- Power regulator used (PM.STDBYCFG.VREGSMODE = 0x2) | |
| SPWR_31 | 3.3V | 13.6 | 947 | µA | |||
|
Note:
| |||||||