40.1 Absolute Maximum Ratings
Absolute maximum ratings for are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
| Ambient temperature under bias | -40°C to +125°C |
| Storage temperature | -60°C to +150°C |
| Voltage on VDDIO with respect to GND | -0.3V to +6.1V |
| Voltage on any pin(s), with respect to GND(3) | -0.3V to (VDDIO+0.3V) |
| Voltage on VREFA with respect to AVDD | -0.3V to (AVDD+0.3V) |
| Maximum current out of GND pins | 130 mA |
| Maximum current into VDDIO pins(2) | 92 mA |
| Maximum output current sourced/sunk by any Low-Current mode I/O pin | 10 mA |
| Maximum output current sourced/sunk by any High-Current mode I/O pin | 20 mA |
| Maximum current sunk by all ports | 129 mA |
| Maximum current sourced by all ports(2) | 129 mA |
| Maximum Junction Temperature | +145°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | 2000 V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins/Corner pins) | 500V/750V |
|
Note:
| |