40.11 OSCULP32K Electrical Specifications

Table 40-13. Ultra Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ULPRC32K_3LPRC32K_ACCAccuracy -30—25%-40°C ≤ TA ≤ +125°C , 2.7V ≤ AVDD ≤ 5.5V