40.14 Analog Comparator (AC) Electrical Specifications

Table 40-17. Comparator AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-33—33mV COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_01-39—39mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VIOFF_02-17—17mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x3

VIOFF_03-19—19mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_5VHYST_00 Input Hysteresis Voltage25—179mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage43—145mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_15TRESPSS_LS(2)Small Signal Response Time, low speed——234nsComparator reference voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(2)Small Signal Response Time, high speed——68nsComparator reference voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRLx.SPEED = 0x3

CMP_19COUTVAL_01Comparator Enabled to Output Valid——13.6μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02——4μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x3

Note:
  1. Comparator Reference voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CMP_23 ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50mV).
  2. TRESPss_XX is measured from VIN transition to CMPx output toggle. It takes into account only analog propagation delay.