40.4 Active Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(1,2) | MCU IDD in Active mode | FDPLL 48 MHz | 123.2 | 167.3 | µA/MHz | AVDD = VDDIO = 5V XOSC32K at 32.768 kHz as reference of FDPLL |
| APWR_3 | 108.1 | 144.2 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of FDPLL | |||
| APWR_5 | OSC48M 48 MHz | 120.7 | 162.1 | µA/MHz | AVDD = VDDIO = 5V XOSC32K Off | ||
| APWR_7 | 106.2 | 144.9 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K Off | |||
|
Note:
| |||||||