40.15 SPI Mode Electrical Specifications

Figure 40-1. SPIx Host Module CPHA = 0 Timing Diagrams
Figure 40-2. SPIx Host Module CPHA = 1 Timing Diagrams
Table 40-18. SERCOM SPIx Module Host Mode Electrical Specifications(1)
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
MSP_1FSCKSCK Frequency——14.2MHzTransmitter mode, CTRLB.RXEN = 0, CLOAD=30pF(max).
——4.63Full Duplex Transmit and Receive mode, CLOAD = 30pF(max).

Loop-Back mode with one SPI talking to another SPI on the same MCU.

——1/(2*(TMIS+NOTE2_TV))(2)Full Duplex Transmit and Receive mode, CLOAD=30pF(max).

The maximum SPI speed of the MCU is partially dependent on the external SPI device performance characteristics.

Faster speeds than the Loop- Back mode above may therefore be possible using the formula.

MSP_11TMOVMOSI Data Output Valid after SCK——24.6nsVDDIO(min), CLOAD = 30 pF(max)
MSP_15TMISMISO Setup Time of Data Input to SCK51.7——ns
Note:
  1. Assumes VDDIO(min) and 30 pF external load on all SPIx pins unless otherwise noted.
  2. NOTE2_TV is the client external device data output valid time from clock edge specification.
Figure 40-3. SPIx Client Module CPHA = 0 Timing Diagram
Figure 40-4. SPIx Client Module CPHA = 1 Timing Diagram
Table 40-19. SERCOM SPIx Module Client Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristics(1)Min.TypicalMax.UnitsConditions
SSP_1FSCKSCK Frequency——14.2MHzReceiver mode, CLOAD = 30 pF(max).
——4.63Full Duplex Transmit and Receive mode, CLOAD = 30 pF(max).

Loop-Back mode with one SPI talking to another SPI on the same MCU.

——1/(2*(TSOV+NOTE2_TMIS))(2)Full Duplex Transmit and Receive mode, CLOAD = 30 pF(max).

The maximum SPI speed of the MCU is partially dependent on the external SPI device performance characteristics.

Faster speeds than the Loop-Back mode above may therefore be possible using the formula.

SSP_11TSOVMOSI Data Output Valid after SCK——56.1nsVDDIO = 3.3V, CLOAD = 30 pF(max)
SSP_15TSISMISO Setup Time of Data Input to SCK14.6——ns
Note:
  1. Assumes VDDIO(min) and 30 pF external load on all SPIx pins unless otherwise noted.
  2. NOTE2_TMIS is the host external device setup time.