40.10 OSC48M Electrical Specifications

Table 40-12. Internal 48 MHz RC Oscillator (OSC48M) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC48M_1(1)FOSC48MOSC48M Oscillator Frequency45.24—50.76MHz-40°C ≤ TA ≤ +125°C, 2.7V ≤ AVDD ≤ 5.5V
Note:
  1. Option for more accurate RC can be available upon request. Contact a local Microchip Sales office for additional information.
  2. The OSC48MSTUP.STARTUP field must be set accordingly.