32.23 MPDDRC Monitor Information Port x Register (TOTAL_LATENCY_QOS01)
| Name: | MPDDRC_MINFOx (TOTAL_LATENCY_QOS01) |
| Offset: | 0x84 + x*0x04 [x=0..3] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Px_TOTAL_LATENCY_QOS1[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Px_TOTAL_LATENCY_QOS1[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Px_TOTAL_LATENCY_QOS0[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Px_TOTAL_LATENCY_QOS0[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – Px_TOTAL_LATENCY_QOS1[15:0] Total Latency on Port x when value of qos is 1
Can be read if the INFO field is set to 4.
Reports the total latency within an interval (ADDR_HIGH_PORT and ADDR_LOW_PORT) when the port is used with qos = 1.
Bits 15:0 – Px_TOTAL_LATENCY_QOS0[15:0] Total Latency on Port x when value of qos is 0
Can be read if the INFO field is set to 4.
Reports the total latency within an interval (ADDR_HIGH_PORT and ADDR_LOW_PORT) when the port is used with qos = 0.