62.6 DS60001579B - 02/2020SectionChangesAll sectionsChanged order of bits (now from MSB to LSB) in Register Summary tablesSafety and Security FeaturesRemoved "Classical Advanced Software Crypto Library (CASCL)" from Security Features tablePeripherals Updated FLEXCOM Features table Boot StrategiesUpdated NAND Flash Boot: NAND Flash Detection introductionOTP Memory Controller (OTPC) OTPC_CR: updated READ bit description Clock GeneratorUpdated Main Clock (MAINCK) Block DiagramPower Management Controller (PMC)Updated:General Clock Distribution Block Diagram List of write-protected registers in Register Write Protection PMC_CPU_CKR: corrected MDIV field widthExternal Bus Interface (EBI) Updated Multi-Port DDR and SDRAM Controllers AHB Multiport DDR-SDRAM Controller (MPDDRC) DDR2-SDRAM Initialization: added TRFC constraint content Monitor: added monitor use example Updated:Quality Of Service ArbitrationDescriptionChange Frequency During Self-Refresh Mode with Low-power DDR-SDRAM Devices Flexible Serial Communication Controller (FLEXCOM) Added introduction in USART FIFO Mode Register. USART FIFO Level Register, USART FIFO Interrupt Mask Register, SPI Status Register, SPI FIFO Mode Register, SPI FIFO Level Register, TWI FIFO Mode Register, TWI FIFO Level Register, TWI FIFO Status Register and TWI FIFO Interrupt Mask Register. Updated:Figure TWI Read Operation with Multiple Data Bytes + Write Operation with Multiple Data Bytes (Sr)TWI Clock Waveform Generator Register (CLDIV and CHDIV bit descriptions)Modes of Operation, TWI Compatibility with I2C Standard and TWI/SMBus Characteristics (Fast Mode Plus and High Speed Modes) Image Sensor Interface (ISI) Power Management: added note Timer Counter (TC) Embedded Characteristics: corrected number of channels Block Diagram: added Note 2 TC_SRx: corrected SECE bit position Advanced Encryption Standard (AES) Updated:Operating ModesAES_MR (OPMOD field description)AES_IVRx (IV field description) Secure Hash Algorithm (SHA) SHA_MR: updated ALGO bit field description True Random Number Generator (TRNG) TRNG_PKBCR: updated KSLAVE field description Electrical Characteristics Updated:Electrical Parameters UsageRecommended Power Supply Sequencing introductionULP0 Operation and ULP1 Operation sequences of operationTable Main RC Oscillator CharacteristicsFigure Current Measurement for Applicative Use Cases Mechanical Characteristics Updated 228-ball TFBGA Mechanical Characteristics MarkingUpdated Line 4 description