1.13 NVIC Configuration

The Nested Vectored Interrupt Controller (NVIC) is used to configure interrupts. This configuration is specifically for SAM devices.

  1. In the "Plugins" drop-down list, select "NVIC Configuration".
  2. Ensure the "GMAC (Ethernet MAC)" interrupt is enabled.
  3. Close the “NVIC Configuration” window.